Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fully Specified at 3V, 5V, and 12V Supplies for 10% Tolerances
  • ON-Resistance (rON), VS = 5V 100Ω
  • rON Matching Between Channels 2Ω
  • Low Charge Injection 3pC (Max)
  • Single Supply Operation +2V to +12V
  • Low Power Consumption (PD) 3µW
  • Low Off Leakage Current 5nA
  • Fast Switching Action (VS = 5V)
  • tON 60ns
  • tOFF 30ns
  • Guaranteed Break-Before-Make
  • TTL, CMOS Compatible
  • Available in 10 Ld MSOP and 16 Ld QFN Packages
  • Pb-Free Available (RoHS Compliant)

Description

The Intersil ISL43410 is a precision, bidirectional, analog switch configured as a double pole/double throw (DPDT) switch. The ISL43410 is designed to operate from a single +2V to +12V supply. It is equipped with an inhibit pin to simultaneously open all signal paths. ON-resistance is 115Ω with a +5V supply, 45Ω with a +12V supply, and 190Ω with a +3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 3nA at +25°C or 5nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds ensuring TTL/CMOS logic compatibility when using a single +5V supply. Some of the smallest packages are available, alleviating board space limitations, and making Intersil's newest line of low-voltage switches an ideal solution. The ISL43410 is a DPDT, which is perfect for use in 2-to-1 multiplexer applications.

Applications

  • Battery-Powered, Handheld, and Portable Equipment
  • Communications Systems Radios Telecom Infrastructure ADSL, VDSL Modems
  • Test Equipment Medical Ultrasound Electrocardiograph Magnetic Resonance Imaging CT and PET Scanners (MRI) ATE
  • Audio and Video Switching
  • Various Circuits +3V/+5V DACs and ADCs Sample and Hold Circuits Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing Integrator Reset Circuits
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL43410IUZObsoleteN/AIn StockRoHS:EN
MSOP10#Tube2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL43410IUZ-TObsoleteN/AIn StockRoHS:EN
MSOP10#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?