Features
- Fully Specified for 10% Tolerances at VS = ±5V and V+ = 12V, 5V and 3.3V
- Four Separately Controlled SPST Switches
- Pin Compatible with DG411/DG412/DG413
- ON Resistance (RON Max.) 25Ω
- RON Matching Between Channels 1Ω
- Low Power Consumption (PD) 1µW
- Low Off Leakage Current (Max at 85°C) 2.5nA
- Fast Switching Action
- tON 52ns
- tOFF 40ns
- Minimum 2000V ESD Protection per Method 3015.7
- TTL, CMOS Compatible
- Pb-Free Plus Anneal Available (RoHS Compliant)
Description
Support is limited to customers who have already adopted these products.
The Intersil ISL43143-ISL43145 devices are CMOS, precision, quad SPST analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (1µW), low leakage currents (5nA max), and fast switching speeds (tON = 52ns, tOFF = 40ns). A 5Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2Ω. The ISL43143/ISL43144/ISL43145 are quad single-pole/ single-throw (SPST) devices. The ISL43143 has four normally closed (NC) switches; the ISL43144 has four normally open (NO) switches; the ISL43145 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.
Applications
- Battery Powered, Handheld, and Portable Equipment Barcode Scanners Laptops, Notebooks, Palmtops
- Communications Systems Radios XDSL and PBX/PABX RF "Tee" Switches Base Stations
- Test Equipment Medical Ultrasound Electrocardiograph ATE
- Audio and Video Switching
- General Purpose Circuits +3V/+5V DACs and ADCs Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL43143IR | Obsolete | N/A | In Stock | QFN | 16# | Tube | 4.0 x 4.0 x 0.90 | No | -40 to +85°C | ||
| ISL43143IR-T | Obsolete | N/A | Out of Stock | QFN | 16# | Reel | 4.0 x 4.0 x 0.90 | No | -40 to +85°C | ||
| ISL43143IV | Obsolete | N/A | Out of Stock | TSSOP | 16# | Tube | 5.0 x 4.4 x 0.00 | No | -40 to +85°C | ||
| ISL43143IV-T | Obsolete | N/A | Out of Stock | TSSOP | 16# | Reel | 5.0 x 4.4 x 0.00 | No | -40 to +85°C | ||
| ISL43143IVZ | Obsolete | N/A | In Stock | TSSOP | 16# | Tube | 1 | 5.0 x 4.4 x 0.00 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| ISL43143IVZ-T | Obsolete | N/A | Out of Stock | TSSOP | 16# | Reel | 5.0 x 4.4 x 0.00 | No | -40 to +85°C |
Filters
Applied Filters
- Product Change NoticePDF 78 KB PCN16043 May 03, 2016
- Product Change NoticePDF 98 KB PCN12094 Dec 19, 2012
- Application NotePDF 843 KB an535 Jun 05, 2002AI-generated Summary: A Data Acquisition System (DAS) requires careful design of signal conditioning, transducer selection, and signal transmission to ensure high accuracy. Signal conditioning includes multiplexing, amplification, filtering, and calibration, ideally performed near the transducer. Transducers convert physical variables to electrical signals, often voltage, with low source resistance preferred. Signal paths can be single-ended or differential; differential paths better reject common mode noise, especially for low-level signals. Shielded twisted pairs and balanced lines reduce interference. Filters, typically Butterworth low-pass, prevent aliasing and maintain signal integrity.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 843 KB an535 Jun 05, 2002AI-generated Summary: A Data Acquisition System (DAS) requires careful design of signal conditioning, transducer selection, and signal transmission to ensure high accuracy. Signal conditioning includes multiplexing, amplification, filtering, and calibration, ideally performed near the transducer. Transducers convert physical variables to electrical signals, often voltage, with low source resistance preferred. Signal paths can be single-ended or differential; differential paths better reject common mode noise, especially for low-level signals. Shielded twisted pairs and balanced lines reduce interference. Filters, typically Butterworth low-pass, prevent aliasing and maintain signal integrity.
Application Notes & White Papers (1)
- Product Change NoticePDF 78 KB PCN16043 May 03, 2016
- Product Change NoticePDF 98 KB PCN12094 Dec 19, 2012
Product Notices (PCN, EOL, etc) (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.