Features
- Fully specified at 3.3V, 5V, and 12V supplies
- Available in SOT-23 packaging
- Single supply operation: +2.4V to +12V
- ON-Resistance (rON max: 20Ω (V+ = 5V), 10Ω (V+ = 12V)
- rON flatness: 1.5Ω
- Charge injection (max): 10pC
- Low power consumption (PD max): 5µW
- Low leakage current (max at +85°C): 10nA (Off Leakage), 20nA (On Leakage)
- Fast switching action
- tON (max): 80ns
- tOFF (max): 50ns
- Minimum 2kV ESD protection per method 3015.7
- TTL, CMOS compatible
- Pb-free (RoHS compliant)
Description
The Intersil ISL43110 and ISL43111 are precision, high performance analog switches that are fully specified for 3. 3V, 5V, and 12V operation, and feature improved leakage, ICC and switching time specifications. Designed to operate from a single +2. 4V to +12V supply, the low supply current (1µA Max over-temperature and voltage ranges) and low leakage currents (1nA) make these switches ideal for battery powered applications. Low rON and fast switching speeds over a wide operating supply range increase these devices usefulness in industrial equipment, portable instruments, and as input signal multiplexers for new generation, low supply voltage data converters. Some of the smallest packages are available alleviating board space limitations, and making Intersil’s newest line of low-voltage switches an ideal solution. The ISL43110 and ISL43111 are single-pole/single-throw (SPST) switches, with the ISL43110 being normally open (NO), and the ISL43111 being normally closed (NC). For similar performance ±5V supply versions, see the ISL43112 and ISL43113 data sheets.
Applications
- Battery powered, handheld, and portable equipment
- Cellular/mobile phones, pagers
- Laptops, notebooks, palmtops, PDAs
- Communications systems
- Radios
- PBX, PABX
- Test equipment
- Logic and spectrum analyzers
- Portable meters, DVM, DMM
- Medical equipment
- Ultrasound, MRI, CAT SCAN
- Electrocardiograph, blood analyzer
- Heads-up displays
- Audio and video switching
- General purpose circuits
- +3V/+5V DACs and ADCs
- Sample and hold circuits
- Digital filters
- Operational amplifier gain switching networks
- High frequency analog switching
- High speed multiplexing
- Integrator reset circuits
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pitch (mm) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL43110IBZ | Obsolete | N/A | In Stock | Contact | SOICN | 8# | Tube | 1 | 1.3mm | 4.9 x 3.9 x 0.00 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| ISL43110IBZ-T | Obsolete | N/A | In Stock | Contact | SOICN | 8# | Reel | 1 | 1.3mm | 4.9 x 3.9 x 0.00 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| ISL43110IHZ-T | Obsolete | N/A | In Stock | RoHS:EN | SOT23 | 5# | Reel | 3 | 1mm | 2.9 x 1.7 x 0.00 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
Filters
Applied Filters
- Product Change NoticePDF 152 KB PCN12085 Nov 07, 2012
- Application NotePDF 843 KB an535 Jun 05, 2002AI-generated Summary: A Data Acquisition System (DAS) requires careful design of signal conditioning, transducer selection, and signal transmission to ensure high accuracy. Signal conditioning includes multiplexing, amplification, filtering, and calibration, ideally performed near the transducer. Transducers convert physical variables to electrical signals, often voltage, with low source resistance preferred. Signal paths can be single-ended or differential; differential paths better reject common mode noise, especially for low-level signals. Shielded twisted pairs and balanced lines reduce interference. Filters, typically Butterworth low-pass, prevent aliasing and maintain signal integrity.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 843 KB an535 Jun 05, 2002AI-generated Summary: A Data Acquisition System (DAS) requires careful design of signal conditioning, transducer selection, and signal transmission to ensure high accuracy. Signal conditioning includes multiplexing, amplification, filtering, and calibration, ideally performed near the transducer. Transducers convert physical variables to electrical signals, often voltage, with low source resistance preferred. Signal paths can be single-ended or differential; differential paths better reject common mode noise, especially for low-level signals. Shielded twisted pairs and balanced lines reduce interference. Filters, typically Butterworth low-pass, prevent aliasing and maintain signal integrity.
Application Notes & White Papers (1)
- Product Change NoticePDF 152 KB PCN12085 Nov 07, 2012
Product Notices (PCN, EOL, etc) (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.