Features
- Fault protected RS-485 bus pins: Up to ±60V
- Extended common-mode range: ±15V
- larger than required for RS-485
- 1/4 unit load for up to 128 devices on the bus
- ±16.5kV HBM ESD protection on RS-485 bus pins
- High transient over-voltage tolerance: ±80V
- Full fail-safe (open, short, terminated) RS-485 receivers
- High Rx IOL for opto-couplers in isolated designs
- Hot plug circuitry: Tx and Rx outputs remain three-state during power-up/power-down
- RS-485 data rates: 250kbps to 15Mbps
- Low quiescent supply current: 2.3mA
- Ultra low shutdown supply current: 10µA
Description
The ISL3247xE are fault-protected, extended common-mode range differential transceivers that exceed the RS-485 and RS-422 standards for balanced communication. The RS-485 bus pins (driver outputs and receiver inputs) are fault protected against overvoltages up to ±60V and are protected against ±16. 5kV ESD strikes without latch-up. Additionally, these transceivers operate in environments with common-mode voltages up to ±15V (exceeds the RS-485 requirement), making this fault-protected RS-485 family one of the most robust on the market. The transmitters (Tx) deliver an exceptional 2. 5V (typical) differential output voltage into the RS-485 specified 54Ω load. This yields better noise immunity than standard RS-485 ICs or allows up to six 120Ω terminations in star topologies. The receiver (Rx) inputs feature a full fail-safe design that ensures a logic high Rx output if the Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. The Rx outputs feature high drive levels; typically, 15mA at VOL = 1V (to ease the design of opto-coupled isolated interfaces). Half duplex (Rx inputs and Tx outputs multiplexed together) and full duplex pinouts are available. For a fault-protected RS-485 transceiver with a ±25V extended common-mode range, see the ISL32490E and ISL32483E datasheets.
Parameters
| Attributes | Value |
|---|---|
| Vcc (V) | 4.5-5.5 |
| Tx/Rx per Port | 1,1 |
| Half/Full Duplex | Half |
| Devices Allowed on Bus | 128 |
| ESD Standard | HBM |
| Data Rate RS-485/RS-232 | 0.25 |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOICN | 4.9 x 3.9 x 0.00 | 8 | 1.3 |
Applications
- Utility Meters/Automated Meter Reading Systems
- High Node Count RS-485 Systems
- PROFIBUS® and RS-485 Based Field Bus Networks, and Factory Automation
- Security Camera Networks
- Building Lighting and Environmental Control Systems
- Industrial/Process Control Networks
Applied Filters: