Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fault protected RS-485 bus pins: up to ±60V
  • Extended common mode range: ±25V More than twice the range required for RS-485
  • 1/4 unit load for up to 128 devices on the bus
  • High transient overvoltage tolerance: ±80V
  • Full fail-safe (open, short, terminated) RS-485 receivers
  • High Rx IOL for opto-couplers in isolated designs
  • Hot plug circuitry - Tx and Rx outputs remain three-state during power-up/power-down
  • Choice of RS-485 data rates: 250kbps to 15Mbps
  • Low quiescent supply current: 2.3mA
  • Ultra low shutdown supply current: 10μA
  • Pb-free (RoHS compliant)

Description

The ISL31490E, ISL31491E, ISL31492E, ISL31493E, ISL31495E, ISL31496E, ISL31498E are fault protected, 5V powered, differential transceivers that exceed the RS-485 and RS-422 standards for balanced communication. The RS-485 transceiver pins (driver outputs and receiver inputs) are protected against faults up to ±60V. Additionally, the extended common mode range allows these transceivers to operate in environments with common mode voltages up to ±25V (>2x the RS-485 requirement), making this RS-485 family one of the most robust on the market. Transmitters deliver an exceptional 2. 5V (typical) differential output voltage into the RS-485 specified 54Ω load. This yields better noise immunity than standard RS-485 ICs, or allows up to six 120Ω terminations in star network topologies. Receiver (Rx) inputs feature a “Full Fail-safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. Rx outputs have high drive levels - typically 15mA at VOL = 1V (for opto-coupled, isolated applications). Half duplex (Rx inputs and Tx outputs multiplexed together) and full duplex pinouts are available. See Table 1 on page 3 for key features and configurations by device number. For fault protected or wide common mode range devices with cable invert (polarity reversal) please see the ISL32485E datasheet.

Parameters

AttributesValue
Temp. Range (°C)-40 to +85°C
Devices Allowed on Bus128

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Utility Meters/Automated Meter Reading Systems
  • High Node Count Systems
  • PROFIBUS™ and Field Bus Networks, and Factory Automation
  • Security Camera Networks
  • Building Lighting and Environmental Control Systems
  • Industrial/Process Control Networks
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL31492EIBZActiveAvailableIn StockRoHS:EN
SOIC1ku | $1.448#Tube31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL31492EIBZ-TActiveN/AIn StockRoHS:EN
SOIC1ku | $1.448#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL31492EIBZ-T7AActiveN/AIn StockRoHS:EN
SOIC1ku | $2.048#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL31492EIRTZObsoleteN/AOut of StockRoHS:EN
TDFN8#Tube116.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL31492EIRTZ-TObsoleteN/AIn StockRoHS:EN
TDFN8#Reel116.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL31492EIRTZ-T7AObsoleteN/AIn StockRoHS:EN
TDFN8#Reel116.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL31492EIUZ-TObsoleteN/AOut of StockContactMSOP8#Reel10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?