Skip to main content
Precision Dual Low Noise Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSL
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28227FBZ-T13)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationUSA
AVOL (dB)123.52
Bandwidth (MHz)10
CMRR (dB)120
Channels (#)2
EnableNo
Gain Min1
IBIAS (nA)10
IOUT (A)0.045
IS per Amp (mA)2.8
Length (mm)4.9
MOQ2500
Noise VN (nV/√Hz)2.5
Offset Voltage (Max) (mV)0.075
PSRR (db)117
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)4.5 - 40
Slew Rate (V/µs)3.6
Thermal ShutdownNo
VOUT (V)38.5
VS (Max) (V)40
VS (Min) (V)4.5
Width (mm)3.9
field__slew_rate_typical_3.6

Description

The ISL28227 and ISL28227SEH are very high precision amplifiers featuring very low noise, low offset voltage, low input bias current, and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28227 dual op amps are available in 8 Ld SOIC, TDFN and MSOP packages. Additionally, this device is offered in standard pin configurations and operate over the extended temperature range to -40 °C to +125 °C. The ISL28227SEH is available in a 10 Ld hermetic ceramic flatpack package, is offered in an industry standard pin configuration, and operates over the extended temperature range from -55 °C to +125 °C.