Features
- Wide Supply Range: 6V (±3V) to 40V (±20V)
- Low Input Offset Voltage: 150µV, Max
- Input Bias Current: 1nA, Max
- Low Noise: 9.5nV/√Hz @ 1kHz
- Gain Bandwidth: 600kHz
- Exceptional ESD Performance: 5kV HBM, 300V MM, 2.2kV CDM
- Operating Temperature Range: -40°C to +125°C
- Packages
- ISL28177 (Single): SOT23-5, SOIC-8
Description
The ISL28177 is an OP07 replacement featuring low input offset voltage, low input bias current, and competitive noise and AC performance. The ESD ratings are best among competitive parts at 5kV HBM, 300V MM, and 2. 2kV CDM. The amplifier operates over the 6V (±3V) to 40V (±20V) range. Applications include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial sensors. The ISL28177 is available in the SOT23-5 and SOIC-8 packages and operates over the extended temperature range to -40°C to +125°C.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Temp. Range (°C) | -40 to +125°C |
| Bandwidth (MHz) | 0.6 |
| IBIAS (nA) | 0.2 |
| IS per Amp (mA) | 1.18 |
| Offset Voltage (Max) (mV) | 0.15 |
| Slew Rate (V/µs) | 0.2 |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Single Supply Voltage Range (V) | 6 - 40 |
| Gain Min | 1 |
| IOUT (A) | 0.03 |
| Noise VN (nV/√Hz) | 9.5 |
| AVOL (dB) | 140 |
| CMRR (dB) | 140 |
| PSRR (db) | 130 |
| Enable | No |
| VS (Min) (V) | 6 |
| VS (Max) (V) | 40 |
| Thermal Shutdown | No |
| Simulation Model Available | iSim |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOICN | 4.9 x 3.9 x 0.00 | 8 | 1.3 |
Applications
- Precision Active Filters
- Medical and Analytical Instrumentation
- Precision Power Supply Controls
- Industrial Sensors
Applied Filters: