| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LLR |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 6 x 5 x 1 |
| Pitch (mm): | 0.5 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL24837IRZ-T13) | EnglishJapanese |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 32 |
| Pkg. Dimensions (mm) | 6 x 5 x 1 |
| Temp. Range (°C) | -40 to +85°C |
| Bus Interface Speed (MHz) | 0.4 |
| Channels (#) | 8 |
| IS (mA) | 15 |
| Interface | I2C |
| Lead Compliant | No |
| Length (mm) | 6 |
| Pkg. Type | QFN |
| Qualification Level | Standard |
| Rail-to-Rail | Out |
| Supply Voltage Vs Range | 10.8 to 19 |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| Width (mm) | 5 |
Support is limited to customers who have already adopted these products.
The ISL24837 is an 8-Channel programmable reference voltage generator with band gap trimmed reference, 4-Channel programmable reference voltages of level shifter with 1-Channel Op amp, and a digitally-controlled VCOM Calibrator.