Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four potentiometers in one package
  • 128 resistor taps
  • I2C serial interface
  • Three address pins, up to eight devices/bus
  • Non-volatile storage of wiper position
  • Wiper resistance: 70Ω typical @ VCC = 3.3V
  • Shutdown mode
  • Shutdown current 5µA max
  • Power supply: 2.7V to 5.5V
  • 50kΩ or 10kΩ total resistance
  • High reliability
  • Endurance: 1,000,000 data changes per bit per register
  • Register data retention: 50 years @ T ≤ +55°C
  • 20 Ld TSSOP or 20 Ld TQFN package
  • Pb-free (RoHS compliant)

Description

The ISL22346 integrates four digitally controlled potentiometers (DCP) and non-volatile memory on a monolithic CMOS integrated circuit. The digitally controlled potentiometers are implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2C bus interface. Each potentiometer has an associated volatile Wiper Register (WR) and a non-volatile Initial Value Register (IVR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper. At power-up the device recalls the contents of the two DCP's IVR to the corresponding WRs. The DCPs can be used as a three-terminal potentiometers or as a two-terminal variable resistors in a wide variety of applications including control, parameter adjustments, and signal processing.

Parameters

AttributesValue
Resistance TaperLinear
Taps (#)128
Resistance Options (kΩ)10, 50
Channels (#)4
InterfaceI2C
Memory TypeNonvolatile
Vcc (V)2.7 to 5.5
Supply Current Icc (µA)5
Single Supply Voltage Range (V)5.5
Wiper Current (mA)3
Wiper Resistance (ohms)70
VL Terminal Voltage (Max) (V)5.5
End-to-End Temperature Coefficient (ppm/°C)50
Middlepoint Ratiometric Tempco4
Advanced Features3 terminal DCP with shutdown feature
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN4.0 x 4.0 x 0.80200.5
TSSOP6.5 x 4.4 x 0.00200.7
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Resistance Options (kΩ)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL22346UFRT20ZActiveAvailableIn StockRoHS:EN
TQFN1ku | $3.9620#Tray10.5mm4.0 x 4.0 x 0.8050kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIASINGAPORE
ISL22346UFRT20Z-TKActiveN/AIn StockRoHS:EN
TQFN1ku | $3.9620#Reel10.5mm4.0 x 4.0 x 0.8050kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIASINGAPORE
ISL22346UFV20ZActiveAvailableIn StockRoHS:EN
TSSOP1ku | $3.9620#Tube10.7mm6.5 x 4.4 x 0.0050kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIASINGAPORE
ISL22346UFV20Z-TKActiveN/AIn StockRoHS:EN
TSSOP1ku | $3.9620#Reel10.7mm6.5 x 4.4 x 0.0050kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIASINGAPORE
ISL22346WFRT20ZActiveAvailableIn StockRoHS:EN
TQFN1ku | $3.9620#Tray10.5mm4.0 x 4.0 x 0.8010kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIASINGAPORE
ISL22346WFRT20Z-TKActiveAvailableIn StockRoHS:EN
TQFN1ku | $3.9620#Reel10.5mm4.0 x 4.0 x 0.8010kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIASINGAPORE
ISL22346WFV20ZActiveAvailableIn StockRoHS:EN
TSSOP1ku | $3.9620#Tube10.7mm6.5 x 4.4 x 0.0010kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIASINGAPORE
ISL22346WFV20Z-TKActiveN/AIn StockRoHS:EN
TSSOP1ku | $3.9620#Reel10.7mm6.5 x 4.4 x 0.0010kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIASINGAPORE
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?