Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 6.5μA supply current across the full temperature range
  • Wide supply range: 2V to 11V
  • Precision 1.182V ±0.5% voltage reference
  • Comparator with user programmable hysteresis
  • Temperature range: -40°C to +125°C
  • 8 Ld MSOP and 8 Ld TDFN packages
  • Pin compatible upgrade to MAX921 and LTC1440

Description

The ISL21440 is a micropower, FGA reference, and comparator on a single chip. Drawing less than 6. 5μA supply current across the full operating temperature range, the ISL21440 operates from a single 2V to 11V supply and can also be used with split bipolar supplies. The ISL21440’s on-board reference provides a 1. 182V ±0. 5% output. It features programmable hysteresis and TTL/CMOS compatible outputs that sink and source current. Low bias currents permit high value divider resistors for typical circuit current drains of 2. 5μA. The low supply current makes the ISL21440 ideal for battery powered devices in battery level or low voltage monitor circuits. The ISL21440 is a pin-compatible, performance upgrade of the LTC1440, LTC1540, MAX921, and MAX931.

Applications

  • Low Battery Detector
  • Low Voltage Reset
  • Overvoltage Monitor
  • Window Comparator
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL21440IRTZObsoleteN/AOut of StockRoHS:EN
TDFN8#Tube10.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL21440IRTZ-T13ObsoleteN/AOut of StockRoHS:EN
TDFN8#Reel10.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL21440IUZObsoleteN/AIn StockRoHS:EN
MSOP8#Tube20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL21440IUZ-T13ObsoleteN/AOut of StockRoHS:EN
MSOP8#Reel20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?