Skip to main content
Renesas Electronics Corporation

Features

  • Reference output voltage option
  • 1.25V, 2.5V, 5.0V, and 7.5V
  • Initial accuracy:
    • ISL21090-12: ±0.03%
    • ISL21090-25: ±0.02%
    • ISL21090-50: ±0.025%
    • ISL21090-75: ±0.035%
  • Output voltage noise (0.1Hz to 10Hz): 1.0µVP-P typ (1.25V option)
  • Supply current : 750µA (1.25V option)
  • Temperature coefficient: 7ppm/°C max
  • Output current capability: 20mA
  • Line regulation: 6ppm/V (1.25V option)
  • Load regulation: 2.5ppm/mA (1.25V option)
  • Operating temperature range: -40 °C to +125 °C

Description

The ISL21090 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range. The ISL21090 uses Renesas' Advanced Bipolar technology to achieve sub 1.0µVP-P (1.25V option) 0.1Hz to 10Hz noise with an initial voltage accuracy of 0.02% (2.5V option). The ISL21090 offers 1.25V, 2.5V, 5.0V, and 7.5V output voltage options with a 7ppm/°C temperature coefficient and also provides excellent line and load regulation. These devices are offered in an 8 Ld SOIC package. The ISL21090 is ideal for high-end instrumentation, data acquisition and processing applications requiring high DC precision where low noise performance is critical.

Parameters

AttributesValue
VOUT (V)1.25
Supply Voltage Vs Range3.7 to 36
TechnologyBipolar
Temperature Coefficient (ppm/°C)7
Initial Accuracy (% Vout) (% Vout)0.02
IS (mA)1.28
ISINK (Max) (mA)10
ISOURCE (Max) (mA)20
Output Noise (Typical)1 µVPP
Low Frequency Noise (µVPP)1.2
LTD Stability (ppm)20
Initial Accuracy (mV (±)) (mV (±))0.375
VS (Min) (V)3.7
VS (Max) (V)36
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • High-end instrumentation
  • Precision voltage sources for data acquisition system,
  • industrial control, communication infrastructure
  • Process control and instrumentations
  • Active source for sensors

Applied Filters: