Features
- Drives 400mA at 16VP-P on ±12V supplies
- 21.4VP-P differential output drive into 100Ω
- 20.6VP-P minimum differential output drive into 60Ω
- -75dBc typical driver output distortion driving 50Ω at 1MHz and 1/2-IS bias current
- Quiescent current of 5.2mA per amplifier in 1/2-IS mode
- 100MHz BW at AV = 10
- Current control pins to select power modes
- Pin-to-pin replacement for EL1527 and EL1537
- Pb-free plus anneal available (RoHS compliant)
Description
Support is limited to customers who have already adopted these products.
The ISL1535 is a very low power dual channel differentiated amplifier designed for central office line driving for DMT ADSL2+ solutions. This device features a high drive capability of 600mA while consuming 5. 2mA of supply current per amplifier from ±12V supplies. This driver achieves a typical distortion of less than -75dBc, at 1MHz into a 50Ω load. The ISL1535 is available in 28 Ld HTSSOP package. This device is specified for operation over the full -40°C to +85°C temperature range. The ISL1535 has two control pins, C0 and C1, per channel. With the selection of C0 and C1, the device can be set into full-IS power, 3/4-IS power, 1/2-IS power, and power-down disable modes. The ISL1535 maintains excellent distortion and load driving capabilities even in the lowest power settings. The ISL1535 has extended bandwidth, low THD and high slew rate for ADSL2+ applications.
Applications
- ADSL, ADSL2, ADSL2+ line drivers
- GSHDSL, HDSL2 line drivers
- VDSL line drivers
- Video distribution amplifiers
- Video twisted-pair line drivers
| Part Number | Status | Samples | Stock | Package | Carrier Type | MOQ |
|---|---|---|---|---|---|---|
| ISL1535IRZ | Obsolete | N/A | In Stock | QFN | Tube | 900 |
| ISL1535IRZ-T13 | Obsolete | N/A | Out of Stock | QFN | Reel | 2500 |
| ISL1535IVEZ | Obsolete | N/A | Out of Stock | TSSOP-EP | Tube | 1000 |
| ISL1535IVEZ-T13 | Obsolete | N/A | Out of Stock | TSSOP-EP | Reel | 2500 |
Filters
Applied Filters
- End Of Life NoticePDF 200 KB PLC15033 Jun 11, 2015
- Product Change NoticePDF 98 KB PCN12094 Dec 19, 2012
- Product Change NoticePDF 135 KB PCN12084 Oct 15, 2012
- Application NotePDF 252 KB an1377 Jan 19, 2004AI-generated Summary: This document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design, safety measures, and compliance with laws. Renesas disclaims liability for damages from improper use, modification, or non-compliance. Products are categorized into Standard and High Quality grades, with specific application recommendations. Users must consult the latest product information and ensure safe, lawful use. Contact details for global sales offices are provided.
Recommended Documents (2)
Datasheets (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 252 KB an1377 Jan 19, 2004AI-generated Summary: This document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design, safety measures, and compliance with laws. Renesas disclaims liability for damages from improper use, modification, or non-compliance. Products are categorized into Standard and High Quality grades, with specific application recommendations. Users must consult the latest product information and ensure safe, lawful use. Contact details for global sales offices are provided.
Application Notes & White Papers (1)
- End Of Life NoticePDF 200 KB PLC15033 Jun 11, 2015
- Product Change NoticePDF 98 KB PCN12094 Dec 19, 2012
- Product Change NoticePDF 135 KB PCN12084 Oct 15, 2012
Product Notices (PCN, EOL, etc) (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.