| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LLF |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 4.0 x 5.0 x 0.90 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Carrier Type | Tube |
| MOQ | 900 |
| Bandwidth (MHz) | 100 |
| Channels (#) | 2 |
| Enable | Yes |
| IBIAS (nA) | 25 |
| IOUT (A) | 0.5 |
| IS per Amp (mA) | 13.3 |
| Lead Count (#) | 24 |
| Length (mm) | 4 |
| Noise VN (nV/√Hz) | 3.9 |
| PSRR (db) | 48 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 4.0 x 5.0 x 0.90 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Slew Rate (V/µs) | 500 |
| THD (dB) | 75 |
| Temp. Range (°C) | -40 to +85°C |
| Thermal Shutdown | No |
| Thickness (mm) | 0.9 |
| VOUT (V) | 21.6 |
| VS (Max) (V) | 30 |
| VS (Min) (V) | 5 |
| Width (mm) | 5 |
Support is limited to customers who have already adopted these products.
The ISL1535 is a very low power dual channel differentiated amplifier designed for central office line driving for DMT ADSL2+ solutions. This device features a high drive capability of 600mA while consuming 5. 2mA of supply current per amplifier from ±12V supplies. This driver achieves a typical distortion of less than -75dBc, at 1MHz into a 50Ω load. The ISL1535 is available in 28 Ld HTSSOP package. This device is specified for operation over the full -40°C to +85°C temperature range. The ISL1535 has two control pins, C0 and C1, per channel. With the selection of C0 and C1, the device can be set into full-IS power, 3/4-IS power, 1/2-IS power, and power-down disable modes. The ISL1535 maintains excellent distortion and load driving capabilities even in the lowest power settings. The ISL1535 has extended bandwidth, low THD and high slew rate for ADSL2+ applications.