| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MBI |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Type | SOICN |
| Carrier Type | Reel |
| MOQ | 2500 |
| Alarms (#) | 2 |
| Battery Backup | Yes |
| Battery Current (nA) | 850 |
| Battery Seal | Yes |
| Batttery Voltage Range (V) | 1.8 - 5.5 |
| CPU Supervisory Function POR | Yes |
| CPU Supervisory Function Watchdog Timer | Yes |
| Crystal Frequency Trimming | Yes |
| Frequency Out Pin | No |
| IRQ Pin | No |
| Interface | I2C |
| Lead Count (#) | 8 |
| Length (mm) | 4.9 |
| Memory Type | EEPROM |
| Moisture Sensitivity Level (MSL) | 1 |
| Oscillator Compensation | -336 to +337 |
| Other Functions | 64-bit Unique ID, CPU Supervisor |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| RESET_bar | Yes |
| Reset | Yes |
| SRAM | 512x8-Bit EEPROM |
| Supply Voltage Vcc (Min) (V) | 2.7 |
| TRIP Voltage for POR | 5 Select VTRIP Levels |
| Tamper Detect | No |
| Temp. Range (°C) | -40 to +85°C |
| Time Keeping Current (µA) | 5 |
| Timer | No |
| Vcc (V) | 2.7 to 5.5 |
| Width (mm) | 3.9 |
| field__battery_voltage_max_ | 5.5 |
| field__battery_voltage_min_ | 1.8 |
Support is limited to customers who have already adopted these products.
The ISL12025 device is a low power real-time clock with timing and crystal compensation, clock/calender, 64-bit unique ID, power-fail indicator, two periodic or polled alarms, intelligent battery backup switching, CPU Supervisor and integrated 512x8-bit EEPROM, in a 16 Bytes per page format. The oscillator uses an external, low-cost 32. 768kHz crystal. The real-time clock tracks time with separate registers for hours, minutes, and seconds. The device has calendar registers for date, month, year and day of the week. The calendar is accurate through 2099, with automatic leap year correction.