Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Real-Time Clock/Calendar with Embedded Unique ID

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LPF
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL12024IRTCZ-T)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Alarms (#)2
Battery BackupYes
Battery Current (nA)850
Battery SealYes
Batttery Voltage Range (V)1.8 - 5.5
CPU Supervisory Function PORNo
CPU Supervisory Function Watchdog TimerNo
Crystal Frequency TrimmingYes
Frequency OutIRQ_bar/FOUT
Frequency Out PinYes
IRQ PinYes
IRQ_barIRQ_bar/FOUT
InterfaceI2C
Length (mm)3
MOQ6000
Memory TypeEEPROM
Oscillator Compensation-64 to +110
Other Functions64-bit Unique ID
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pkg. TypeTDFN
Product CategoryReal-Time Clocks, Real-Time Clocks
RESET_barNo
ResetNo
SRAM512x8-Bit EEPROM
Selectable Frequency Output3
Supply Voltage Vcc (Min) (V)2.7
Tamper DetectNo
Thickness (mm)0.75
Time Keeping Current (µA)3
TimerNo
Vcc (V)2.7 to 5.5
Width (mm)3
field__battery_voltage_max_5.5
field__battery_voltage_min_1.8

Description

The ISL12024IRTCZ device is a micro-power real-time clock with embedded 64-bit unique ID, timing and crystal compensation, clock/calender, power-fail indicator, two periodic or polled alarms, intelligent battery backup switching, and integrated 512x8-bit EEPROM configured in 16 Bytes per page. The device contains a 64-bit unique ID number for security and product identification applications. It is housed in a tiny 3mmx3mm TDFN package for small handheld applications. The clock output defaults to 32. 768kHz on initial power-up for low power microcontroller clocking applications. The low 800nA battery supply current extends backup battery life.