Features
- Real-Time Clock/Calendar
- Tracks Time in Hours, Minutes, and Seconds
- Day of the Week, Day, Month and Year
- 3 Selectable Frequency Outputs
- 64-Bit Unique ID
- Two Non-Volatile Alarms
- Settable on the Second, Minute, Hour, Day of the Week, Day or Month
- Repeat Mode (Periodic Interrupts)
- Automatic Backup to Battery or Super Cap
- Default 32.768kHz Output at IRQ/FOUT (FO1 = 0, FO0 = 1)
- On-Chip Oscillator Compensation
- Internal Feedback Resistor and Compensation Capacitors
- 64 Position Digitally Controlled Trim Capacitor
- 6 Digital Frequency Adjustment Settings to ±30ppm
- 512x8-Bits of EEPROM
- 16-Bytes Page Write Mode (32 total pages)
- 8 Modes of BlockLock™ Protection
- Single Byte Write Capability
- High Reliability
- Data Retention: 50 years
- Endurance: 2,000,000 Cycles Per Byte
- I2C Interface
- 400kHz Data Transfer Rate
- 800nA Battery Supply Current
- Available in 8 Ld TDFN package
- Pb-Free (RoHS Compliant)
Description
The ISL12024IRTCZ device is a micro-power real-time clock with embedded 64-bit unique ID, timing and crystal compensation, clock/calender, power-fail indicator, two periodic or polled alarms, intelligent battery backup switching, and integrated 512x8-bit EEPROM configured in 16 Bytes per page. The device contains a 64-bit unique ID number for security and product identification applications. It is housed in a tiny 3mmx3mm TDFN package for small handheld applications. The clock output defaults to 32. 768kHz on initial power-up for low power microcontroller clocking applications. The low 800nA battery supply current extends backup battery life.
Applications
- Utility Meters
- Audio Video Equipment
- Modems
- Network Routers, Hubs, Switches, Bridges
- Cellular Infrastructure Equipment
- Fixed Broadband Wireless Equipment
- Pagers/PDA
- POS Equipment
- Test Meters/Fixtures
- Office Automation (Copiers, Fax)
- Computer Products
- Security Related Application
Applied Filters: