Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD # 5962-99536
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation environment
  • Maximum total dose: 300krad(Si)
  • DI RSG process provides latch-up immunity
  • SEU rating: 82MeV/mg/cm2
  • Vertical device architecture reduces sensitivity to low dose rates
  • Bootstrap supply maximum voltage to 150V
  • Drives 1000pF load at 1MHz with rise and fall times of 30ns (typical)
  • 1.5A (typical) peak output current
  • Independent inputs for non-half bridge topologies
  • Low DC power consumption: 60mW (typical)
  • Operates with VDD = VCC over 12V to 20V range
  • Low-side supply undervoltage protection

Description

The radiation hardened IS-2100ARH, IS-2100AEH are high-frequency, 130V half-bridge N-Channel MOSFET driver ICs, which are functionally similar to industry-standard 2110 types. The low-side and high-side gate drivers are independently controlled. This gives the user maximum flexibility in dead time selection and driver protocol. In addition, the devices have on-chip error detection and correction circuitry, which monitors the state of the high-side latch and compares it to the HIN signal. If they disagree, a set or reset pulse is generated to correct the high-side latch. This feature protects the high-side latch from single event upsets (SEUs).

Parameters

AttributesValue
RatingSpace
Bus Voltage (Max) (V)130
Driver TypeHalf Bridge
High Side Rise Time (max) (ns)40
High Side Fall Time (max) (ns)40
Input VCC (Min) (V)12
Input VCC (Max) (V)20
Low Side Rise Time (max) (ns)40
Low Side Fall Time (max) (ns)40
Drivers (#)1
Output TypeSynchronous
Peak Output Source Current (A)1.5
Peak Output Sink Current (A)1.5
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
DSEE (MeV·cm2/mg)90
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 0.00161.3
DIE

Applications

  • High frequency switch-mode power supplies
  • Drivers for inductive loads
  • DC motor drivers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qualification LevelDLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
IS0-2100ARH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass V5962F9953602V9ANo100-55 to +125°C34371
IS9-2100ARH-8ActiveN/AOut of StockContactCFP16#TrayNot ApplicableClass Q5962F9953602QXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
IS9-2100ARH-QActiveN/AOut of StockContactCFP16#TrayNot ApplicableClass V5962F9953602VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
IS9-2100ARH/PROTOActiveAvailableIn StockContactCFP16#TrayNot ApplicableEMExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371

Knowledge Base

  1. IS-2100ARH and IS-2100AEH NC Pins

    These pins have no internal connection to the die inside the package so they are floating. We recommend grounding these pins so as to not leave them floating.

    Aug 13, 2025
  2. Are there protection diodes internal to the IS-2100ARH / IS-2100AEH between the logic pins and the supply voltage?

    ... 2. If so, is the part protected as long as the current through the protection diode is limited to a safe value? If so, what is a reasonable safe current? Answers: 1: Yes.   2: Yes, the part will be protected as long as the protection diode current is kept to ...

  3. IS-2100 Model

    We do not have any models for this part or for a similar part.

    May 1, 2025
View All Results from Knowledge Base (4)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?