Applied Filters:
60 of 60 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Stock
Budgetary Price (USD)
Samples
Category
Channels (#)
VCEO max (mA)
IC max (mA)
Isolation Voltage (Vrms)
Temp. Range (°C)
CTR (min)%
CTR (Max)%
IF at CTR (mA)
VCE at CTR (V)
SW tr Typ. (µs)
SW tf Typ. (µs)
SW ton Typ. (µs)
SW toff Typ. (µs)
Pkg. Type
Creepage Distance (mm)
Pkg. Dimensions (mm)
Safety Standard UL (UL1577)
Safety Standard VDE (EN IEC 60747-5-5)
Safety Standard CSA (CAN/CSA C22.2 62368-1)
Safety Standard CQC (GB4943.1)
Safety Standard BSI (BS EN IEC 62368-1)
I/O Type
Low Forward-Current (IF), Operating Ambient Temperature 115 °C, 4-Pin Ultra-Small Package Flat-Lead Photocoupler
2030 Dec
1ku | $0.67
Samples Available
1
40
80
2500
—
300
800
0.05
5
115
1150
130
1300
Flat lead
4
—
Approved
Approved
Approved
—
—
—
Low Forward-Current (IF), Operating Ambient Temperature 115 °C, 4-Pin SSOP with 8.2mm Creepage Distance (LSSOP) Photocoupler
2030 Dec
1ku | $0.45
Samples Available
1
40
80
5000
—
300
1000
0.05
5
85
960
100
1050
LSSOP
8.2
—
Approved
Approved
Approved
Approved
—
—
Low Forward-Current (IF), Operating Ambient Temperature 115 °C, 4-Pin SSOP with 8.2mm Creepage Distance (LSSOP) Photocoupler
2030 Dec
1ku | $0.33
Samples Available
1
40
80
5000
—
300
1000
0.05
5
85
960
100
1050
LSSOP
8.2
—
Approved
Approved
Approved
Approved
—
—
Low Forward-Current (IF), Operating Ambient Temperature 115 °C, 8-Pin SOP with 15 mm Creepage Distance (LSDIP8) Photocoupler
2030 Dec
1ku | $1.12
Samples Available
1
40
80
7500
—
300
1000
0.05
5
115
1150
130
1300
LSDIP8
15
—
Approved
Approved
Approved
—
—
—
Low Forward-Current (IF), Operating Ambient Temperature 115 °C, 4-Pin Ultra-Small Package Flat-Lead Photocoupler
2030 Dec
1ku | $0.54
Samples Available
1
40
80
2500
—
300
800
0.05
5
115
1150
130
1300
Flat lead
4
—
Approved
Approved
Approved
—
—
—
4-PIN LSOP DC Input, Single Photocoupler Operating Ambient Temperature 115°C
2031 Dec
1ku | $0.35
Samples Available
1
80
50
5000
—
50
400
5
5
4
5
—
—
LSOP
8
3.8 x 10.2 x 2.1
Approved
Approved
Approved
Approved
—
DC/Single
High Isolation Voltage AC INPUT, Darlington Transistor Type MULTI Photocoupler Series
2031 Dec
1ku | $0.38
Samples Available
1
40
200
5000
—
200
—
1
2
100
100
—
—
—
7
—
Approved
—
—
—
—
AC/Darlington
High Isolation Voltage AC INPUT, Darlington Transistor Type MULTI Photocoupler Series
2031 Dec
1ku | $0.38
Samples Available
1
40
200
5000
—
200
—
1
2
100
100
—
—
—
7
—
Approved
—
—
—
—
AC/Darlington
High-speed Switching/High Isolation Voltage DC Input, Single Photocoupler Series
2031 Dec
1ku | $0.28
Samples Available
1
40
20
5000
—
50
200
5
5
—
—
15
15
—
7
—
Approved
Approved
Approved
Approved
—
DC/Single
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Category
Enabled
Category
Channels (#)
Enabled
Channels (#)
VCEO max (mA)
Enabled
VCEO max (mA)
IC max (mA)
Enabled
IC max (mA)
Isolation Voltage (Vrms)
Enabled
Isolation Voltage (Vrms)
Temp. Range (°C)
Enabled
Temp. Range (°C)
CTR (min)%
Enabled
CTR (min)%
CTR (Max)%
Enabled
CTR (Max)%
IF at CTR (mA)
Enabled
IF at CTR (mA)
VCE at CTR (V)
Enabled
VCE at CTR (V)
SW tr Typ. (µs)
Enabled
SW tr Typ. (µs)
SW tf Typ. (µs)
Enabled
SW tf Typ. (µs)
SW ton Typ. (µs)
Enabled
SW ton Typ. (µs)
SW toff Typ. (µs)
Enabled
SW toff Typ. (µs)
Pkg. Type
Enabled
Pkg. Type
Creepage Distance (mm)
Enabled
Creepage Distance (mm)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Safety Standard UL (UL1577)
Enabled
Safety Standard UL (UL1577)
Safety Standard VDE (EN IEC 60747-5-5)
Enabled
Safety Standard VDE (EN IEC 60747-5-5)
Safety Standard CSA (CAN/CSA C22.2 62368-1)
Enabled
Safety Standard CSA (CAN/CSA C22.2 62368-1)
Safety Standard CQC (GB4943.1)
Enabled
Safety Standard CQC (GB4943.1)
Safety Standard BSI (BS EN IEC 62368-1)
Enabled
Safety Standard BSI (BS EN IEC 62368-1)
I/O Type
Enabled
I/O Type
to of
Page of
Compare Selected
Compare up to 5 products