Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Function
Advanced Features
Pkg. Type
Pkg. Dimensions (mm)
Temp. Range (°C)
Fully Compliant ASi-5 Transceiver ASSP
Active
—
Not Available
Interface for ASI 5
—
VFQFPN
9.0 x 9.0 x 0.9
-40 to 85°C
AS-Interface Spec. v3.0 Compliant Universal AS-i IC
Active
1ku | $7.50
Samples Available
Interface for ASI 3.0
—
SOIC, SSOP
10.2 x 5.3 x 1.73, 17.9 x 7.6 x 2.34
-25 to 105°C, -25 to 85°C, -40 to 85°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Function
Enabled
Function
Advanced Features
Enabled
Advanced Features
Pkg. Type
Enabled
Pkg. Type
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Temp. Range (°C)
Enabled
Temp. Range (°C)
105°C Max. Case Temp.
Enabled
105°C Max. Case Temp.
to of
Page of
Compare Selected
Compare up to 5 products