| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MSA |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ICL7667CBAZA-T) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | 0 to +70°C |
| Drivers (#) | 2 |
| Fall Time | 0.03 |
| IS (mA) | 5 |
| Input Signal (Max) | 15 |
| Input Signal (Min) | -VP |
| Input Signal Range | -VP to 15 |
| Input Supply (Max) (VP) | 15 - 15 |
| Input Supply Range (V) | -15 - 15 |
| Input Voltage (Max) (V) | 15 |
| Length (mm) | 4.9 |
| MOQ | 2500 |
| Operating Freq (Max) (MHz) | 10 |
| Output Signal (Max) (V) | 15 |
| Output Signal (Min) (V) | -15 |
| Output Signal Range | -15 to +15 |
| Parametric Category | Low-Side FET Drivers |
| Peak Output Current IPK (A) | 1 |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 8 |
| Rise Time (μs) | 30 |
| Turn Off Delay (ns) | 20 |
| Turn On Delay (ns) | 20 |
| VBIAS (Min) (V) | 4.5 |
| Width (mm) | 3.9 |
The ICL7667 is a dual monolithic high-speed driver designed to convert TTL level signals into high current outputs at voltages up to 15V. Its High-Speed and current output enable it to drive large capacitive loads with high slew rates and low propagation delays. With an output voltage swing only millivolts less than the supply voltage and a maximum supply voltage of 15V, the ICL7667 is well suited for driving power MOSFETs in high frequency switched-mode power converters. The ICL7667's high current outputs minimize power losses in the power MOSFETs by rapidly charging and discharging the gate capacitance. The ICL7667's inputs are TTL compatible and can be directly driven by common pulse-width modulation control ICs.