Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fast Rise and Fall Times
  • 30ns with 1000pF Load
  • Wide 15V Supply Voltage Range
  • V+ = +4.5V to +15V
  • V- = -15V to Ground (0V)
  • Low Power Consumption
  • 4mW with Inputs Low
  • 20mW with Inputs High
  • TTL/CMOS Input Compatible Power Driver
  • ROUT = 7Ω Typ
  • Direct Interface with Common PWM Control ICs
  • Pin Equivalent to DS0026/DS0056; TSC426
  • Pb-Free Available (RoHS Compliant)

Description

The ICL7667 is a dual monolithic high-speed driver designed to convert TTL level signals into high current outputs at voltages up to 15V. Its High-Speed and current output enable it to drive large capacitive loads with high slew rates and low propagation delays. With an output voltage swing only millivolts less than the supply voltage and a maximum supply voltage of 15V, the ICL7667 is well suited for driving power MOSFETs in high frequency switched-mode power converters. The ICL7667's high current outputs minimize power losses in the power MOSFETs by rapidly charging and discharging the gate capacitance. The ICL7667's inputs are TTL compatible and can be directly driven by common pulse-width modulation control ICs.

Applications

  • Switching Power Supplies
  • DC/DC Converters
  • Motor Controllers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ICL7667CBAZAObsoleteN/AIn StockRoHS:EN
SOIC8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ICL7667CBAZA-TObsoleteN/AOut of StockRoHS:EN
SOIC8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ICL7667CPAObsoleteN/AIn StockContactPDIP8#TubeNot Applicable2.5mm9.7 x 6.6 x 3.94NoHot Solder Dip/Solder Plate Comm. PDIP ONLY0 to +70°C
ICL7667CPAZObsoleteN/AOut of StockRoHS:EN
PDIP8#TubeNot Applicable2.5mm9.7 x 6.6 x 3.94YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C

Support Communities

  1. spice model for ICL7667

    Hello, I would like to receive a Pspice or any spice model for ICL7667 MODFET driver.

    Jan 11, 2025
  2. Mosfet Driver

    Dear sir, I am using ICL7667 as mosfet driver. Pl. tell me how to use this driver with negative supply ? my application requires symmetrical power supply, so positive side connection (+ve and Ground) works fine, but negative side (ground and -Ve) not works. Tell me how to connect and input ...

    May 27, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?