Features
- 20mApp receiver sensitivity for 10-12 BER at 10.3Gbps
- Better than 3mApp overload
- 60mW per channel power consumption with low power setting
- Adjustable output swing size and pre-emphasis mode and signal detect threshold
- Independent RSSI
- Optimized for isolated and common cathode photo-detector arrays from multiple vendors
- Control lines accessible on both sides of the chip
- QSFP MSA compliance
Description
The HXR6104 transimpedance limiting amplifier array is a member of Renesas' family of optical receiver transmitter array (ORTA) products targeted at the parallel optical links market. Together with a PIN detector array or discrete detectors, high capacity, high availability optical links can be designed for telecom and datacom applications. The 3.3V SiGe device integrates the transimpedance pre-amplifier, the limiting post-amplifier, and a versatile CML output stage for four optical input channels.
Parameters
| Attributes | Value |
|---|---|
| Function | Linear TIA |
| Data Rate Max (Gbps) | 16 |
| Channels (#) | 4 |
Package Options
| Pkg. Type |
|---|
| WAFER |
Applied Filters: