| CAD Model: | View CAD Model |
| Pkg. Type: | WAFER |
| Pkg. Code: | DICEW |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 0 |
| Carrier Type | WFP |
| Application | 100G Ethernet, 50G Ethernet, SFP56, SFP112 |
| Function | Linear TIA |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -5 to 95°C |
| Channels (#) | 1 |
| Data Rate Max (Gbps) | 112 |
| MOQ | 100 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Pkg. Type | WAFER |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
The HXR45100 is an extension of the low-power, single-ended input, single-channel linear Trans-Impedance Amplifier (TIA) of HXR44100, and a member of the Optical Receiver Transmitter Array (ORTA) product family. Together with a PIN detector, the HXR45100 can be used to design a compact linear Receiver Optical Sub-Assembly (ROSA) for the next-generation 400G optical transceivers with advanced modulation schemes in 53Gbaud PAM4 data rates.
This TIA operates in a 3.3V supply or a 2.9V supply for low power consumption, providing exceptionally low input referred noise density, wide input optical power range, excellent linearity up to 3mA overload, and a high bandwidth. The chip is designed with the patented adaptive biasing scheme.