Skip to main content
Renesas Electronics Corporation

Features

  • High receiver sensitivity for 112Gbps PAM4 Ethernet applications
  • Low power mode in 56GBaud applications
  • Power consumption as low as 175mW/ch
  • Industrial operating temperature range from -40 °C to 95 °C
  • Up to 5kΩ typical differential gain
  • Wide adjustable output voltage swing
  • Linear operation up to 3mAppSE overload with all internal AGC
  • Up to 43GHz typical bandwidth
  • 10pA/√Hz input-referred current noise density
  • RSSI, LOS, and Rx disable functions  
  • 100G Lambda MSA and IEEE 802.3cd compliance

Description

The HXR45100 is an extension of the low-power, single-ended input, single-channel linear Trans-Impedance Amplifier (TIA) of HXR44100, and a member of the Optical Receiver Transmitter Array (ORTA) product family. Together with a PIN detector, the HXR45100 can be used to design a compact linear Receiver Optical Sub-Assembly (ROSA) for the next-generation 400G optical transceivers with advanced modulation schemes in 53Gbaud PAM4 data rates.

This TIA operates in a 3.3V supply or a 2.9V supply for low power consumption, providing exceptionally low input referred noise density, wide input optical power range, excellent linearity up to 3mA overload, and a high bandwidth. The chip is designed with the patented adaptive biasing scheme.

Applied Filters: