Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • OC-192/STM-64 transmission systems
  • 10GBASE-SR/LR/ER/ZR
  • 2G/4G/8G/16G Fiber Channel
  • USB 4.0 active optical cables
  • SONET OC-192 with dual FEC
  • Avionic optical interconnects

Description

The HXR4101A is a low power and high performance dual-band limiting TIA. The HXR4101A implements all the functionalities that are traditionally shared between a TIA and a separate LIA chip. The HXR4101A can be used in stand-alone mode (no microcontroller need), or in an I 2Ccontrolled mode. The I2C interface and the embedded monitoring circuits enable fully programmable OSAs with co-packaged PD and receiver, for various applications such as low power SFP+ modules using Smart TO-cans®.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreePb Free CategoryTemp. Range (°C)
HXR4101A-DNTObsoleteN/AOut of StockWAFER0WFPYese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?