Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 33MHz, 40MHz Versions
  • 32-Bit Frequency Control
  • BFSK, QPSK Modulation
  • Serial Frequency Load
  • 12-Bit Sine Output
  • Offset Binary Output Format
  • 0.009Hz Tuning Resolution at 40MHz
  • Spurious Frequency Components <-69dBc
  • Fully Static CMOS
  • Low Cost
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

The Intersil HSP45102 is Numerically Controlled Oscillator (NCO12) with 32-bit frequency resolution and 12-bit output. With over 69dB of spurious free dynamic range and worst case frequency resolution of 0. 009Hz, the NCO12 provides significant accuracy for frequency synthesis solutions at a competitive price. The frequency to be generated is selected from two frequency control words. A single control pin selects which word is used to determine the output frequency. Switching from one frequency to another occurs in one clock cycle, with a 6 clock pipeline delay from the time that the new control word is loaded until t4-he new frequency appears on the output. Two pins, P0-1, are provided for phase modulation. They are encoded and added to the top two bits of the phase accumulator to offset the phase in 90° increments. The 13-bit output of the Phase Offset Adder is mapped to the sine wave amplitude via the Sine ROM. The output data format is offset binary to simplify interfacing to D/A converters. Spurious frequency components in the output sinusoid are less than -69dBc. The NCO12 has applications as a Direct Digital Synthesizer and modulator in low cost digital radios, satellite terminals, and function generators.

Applications

  • Direct Digital Synthesis
  • Modulation
  • PSK Communications
  • Related Products HI5731 12-Bit, 100MHz D/A Converter
Part NumberStatusSamplesStockRoHSPackageCarrier TypeMOQ
HSP45102SC-33ObsoleteN/AOut of StockContactSOICWTube104
HSP45102SC-33ZObsoleteN/AIn StockRoHS:EN
SOICWTube104
HSP45102SC-40ZObsoleteN/AOut of StockRoHS:EN
SOICWTube104
HSP45102SI-3396ObsoleteN/AOut of StockContactSOICWReel1000
HSP45102SI-33ZObsoleteN/AIn StockRoHS:EN
SOICWTube104
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?