Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • RH accuracy: ±1.5% RH typical
  • Fast RH response time (typical 6 seconds)
  • Temperature sensor accuracy: ±0.2 °C typical (-10 °C to +80 °C)
  • 14-bit resolution: 0.01% RH (typical)
  • Low power consumption: 1.0µA average (one RH+T measurement per second, 8-bit resolution, 1.8V supply)
  • Extended supply voltage: 2.3V to 5.5V

Description

The HS3001 is a highly accurate, fully calibrated relative humidity and temperature sensor. The high accuracy, fast measurement response time, and long-term stability, along with the small package size, make the HS3001 ideal for a wide number of applications from portable to harsh environments.

An integrated calibration and temperature compensation logic provides fully corrected RH and T values via a standard I²C output. The measured data is internally corrected and compensated for accurate operation over a wide range of temperature and humidity levels–user calibration is not required.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
HS3001ObsoleteN/AIn StockLGA6#Cut Tape3Yese4 Au-40 to 125°C

Support Communities

  1. HS3001: sensor stuck providing stale data : difficult to reproduce failure modeProblemDetailsHypotheses Questions

    ... initiating a Measurement Request to the HS3001 and before the first Data Fetch. Instead, the MCU issues Data Fetches to poll the status of the HS3001. Each Data Fetch takes ~760 µs to complete, as shown below. Therefore, the HS3001 status should indicate valid data within 45 Data Fetch polling ...

    Apr 25, 2024
  2. HS3001 cannot get humidity value

    Hi Renesas team and everyone, I am using the CK RA6M5 kit to program the HS3001 sensor. I am configuring registers to control the I2C peripheral and receive data from the HS3001 sensor. However, I am having an issue when reading the humidity value. While the temperature value changes continuously ...

    Nov 7, 2025
  3. HS3001 Receive wrong data

    ... refer to HS300x datasheet operation method(page16.17) This is code in DA16200. #define AT_I2C_HS3001_DATA_LENGTH (4) #define AT_I2C_HS3001_LENGTH_FOR_WORD_ADDRESS (1) PRINTF("I2C_SAMPLE 3001\n"); HANDLE I2C; // Device Address for HS3001 UINT32 addr=0x89; // I2C ...

    Aug 12, 2022
View All Results from Support Communities (13)

Knowledge Base

  1. How To Design I2c Driver for Hs3001 Sensor

    Last updated on 8th May 2026   Summary of the video   This video demonstrates how to connect and use HS3001, an I2C relative humidity and temperature sensor on EK-RA6M4. FSP supports I2C Master functions on the RA6M4 device with the r_iic_master FSP module. It shows how to initialize ...

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?