Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Radiation performance
  • Single event latch-up: Immune (RSG DI Process)
  • High dose rate (50-300rad(Si)/s): 300krad(Si)
  • Low dose rate (0.01rad(SI)/s): 50krad(Si)
  • Wide range AC programming
  • Slew rate: 0.025 to 0.1V/µs
  • Gain X bandwidth: 30kHz to 750kHz
  • Wide range DC programming
  • Power supply range: ±3.0V to ±15V
  • Supply current: 15µA to 150µA
  • Output current: 0.25mA to 2.5mA
  • Quiescent power: 4.8mW (max)
  • Dielectrically isolated device islands
  • Short circuit protection
  • Full -55°C to +125°C military temperature range

Description

The HS-3530ARH, HS-3530AEH are low power operational amplifiers, which are internally compensated monolithic devices offering a wide range of performance specifications. Parameters such as power dissipation, slew rate, bandwidth, noise and input DC parameters are programmed by selecting an external resistor or current source. Supply voltages as low as ±3V may be used with little degradation of AC performance. Operation from -55°C to +125°C is guaranteed. A major advantage of the HS-3530ARH, HS-3530AEH is that operating characteristics remain virtually constant over a wide supply range (±3V to ±15V), allowing the amplifiers to offer maximum performance in almost any system, including battery-operated equipment. A primary application for these devices is in active filtering and conditioning for a wide variety of signals that differ in frequency and amplitude. Also, by modulating the set current, they can be used for designs such as current controlled oscillators/modulators, sample and hold circuits and variable active filters. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the HS-3530ARH, HS-3530AEH are contained in SMD 5962-95687. The Intersil Quality Management Plan, listing all screening operations, is available on our website.

Parameters

AttributesValue
RatingSpace
AVOL (dB)300
Bandwidth (MHz)0.75
Channels (#)1
CMRR (dB)80
IOUT (mA)2.5
IS per Amp (mA)0.16
Offset Voltage (max)5mV
PSRR (db)80
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)0.25
Supply Voltage (min) (V)6 - 6
Supply Voltage (max) (V)30 - 30
Temp. Range (°C)-40 to +105°C, -55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)DSEE Free (DI)
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CAN9.1 x 9.1 x 0.0085.1
CFP6.5 x 6.5 x 0.00101.3
DIE———
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-3530AEH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F9568702V9ANo100-55 to +125°C34371
HS0-3530ARH-QActiveN/AOut of StockContactDIE5962F9568701V9ANo100-40 to +105°C34371
HS0-3530ARH/SAMPLEActiveN/AOut of StockContactDIENo5-40 to +105°C34371
HS2-3530AEH-QActiveN/AOut of StockContactCAN8#TrayNot Applicable5.1mm9.1 x 9.1 x 0.005962F9568702VGANoHot Solder dip over Compliant Undercoat25-55 to +125°C34371
HS9-3530AEH-QActiveN/AOut of StockContactCFP10#TrayNot Applicable1.3mm6.5 x 6.5 x 0.005962F9568702VXCYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?