| CAD Model: | View CAD Model |
| Pkg. Type: | CAN |
| Pkg. Code: | H2A |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 9.1 x 9.1 x 0.00 |
| Pitch (mm): | 5.1 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | 2A291.d |
| HTS (US) | 8542.33.0001 |
| Pkg. Type | CAN |
| Lead Count (#) | 8 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 5.1 |
| Pkg. Dimensions (mm) | 9.1 x 9.1 x 0.00 |
| DLA SMD | 5962F9568702VGA |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder dip over Compliant Undercoat |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| AVOL (dB) | 300 |
| Bandwidth (MHz) | 0.75 |
| CMRR (dB) | 80 |
| Channels (#) | 1 |
| DSEE (MeV·cm2/mg) | DSEE Free (DI) |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| IBIAS (max) (nA) | 100 |
| IOUT (Max) (mA) | 2.5 |
| IOUT (mA) | 2.5 |
| IS per Amp (mA) | 0.16 |
| Length (mm) | 9.1 |
| Offset Voltage (Max) (mV) | 5 |
| Offset Voltage (max) | 5mV |
| PROTO Availability? | Yes |
| PSRR (db) | 80 |
| Qualification Level | Class V |
| Rail-to-Rail Input | No |
| Rail-to-Rail Input/Output | No |
| Rail-to-Rail Output | No |
| Rating | Space |
| SMD URL | 5962-95687 |
| Slew Rate (V/µs) | 0.25 |
| Supply Voltage (max) (V) | 30 - 30 |
| Supply Voltage (min) (V) | 6 - 6 |
| Supply Voltage Vs Range | 6-30 |
| TID HDR (krad(Si)) | 300 |
| TID LDR (krad(Si)) | 50 |
| VS (Max) (V) | 30 |
| VS (Min) (V) | 6 |
| Width (mm) | 9.1 |
The HS-3530ARH, HS-3530AEH are low power operational amplifiers, which are internally compensated monolithic devices offering a wide range of performance specifications. Parameters such as power dissipation, slew rate, bandwidth, noise and input DC parameters are programmed by selecting an external resistor or current source. Supply voltages as low as ±3V may be used with little degradation of AC performance. Operation from -55°C to +125°C is guaranteed. A major advantage of the HS-3530ARH, HS-3530AEH is that operating characteristics remain virtually constant over a wide supply range (±3V to ±15V), allowing the amplifiers to offer maximum performance in almost any system, including battery-operated equipment. A primary application for these devices is in active filtering and conditioning for a wide variety of signals that differ in frequency and amplitude. Also, by modulating the set current, they can be used for designs such as current controlled oscillators/modulators, sample and hold circuits and variable active filters. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the HS-3530ARH, HS-3530AEH are contained in SMD 5962-95687. The Intersil Quality Management Plan, listing all screening operations, is available on our website.