Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Power SRAM

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP(2)
Pkg. Code:pkg_1086
Lead Count (#):44
Pkg. Dimensions (mm):18 x 10 x 1.2
Pitch (mm):

Environmental & Export Classifications

ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
RoHS (HM216514TTI5SL)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo

Product Attributes

Carrier TypeTray
MOQ1
Access Time (ns)55
Lead CompliantNo
Lead Count (#)44
Length (mm)18
Memory Capacity (kbit)8000
Memory Density8
Organization (bit)x 16
Organization (kword)512
Pb (Lead) FreeNo
Pkg. Dimensions (mm)18 x 10 x 1.2
Pkg. TypeTSOP(2)
RemarksNo recommended replacement available.
Supply Voltage (V)4.5 - 5.5
Tape & ReelNo
Thickness (mm)1.2
Width (mm)10

Description

Support is limited to customers who have already adopted these products.

Renesas is the worldwide #1 Low Power SRAM supplier with a full lineup and well balanced long term support. High density and high performance RAMs using Renesas's original technology, for example the Advanced LPSRAM new memory cell concept are offered.