Skip to main content
Buck and Synchronous-Rectifier Pulse-Width Modulator (PWM) Controller

Package Information

Pkg. Type: SOICN
Pkg. Code: MSU
Lead Count (#): 14
Pkg. Dimensions (mm): 8.69 x 3.94 x 0.00
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SOICN
Carrier Type Reel
MOQ 2500
Bias Voltage Range (V) 12 - 12
IS (Typical) 5 mA
Input Voltage (Max) (V) 12
Input Voltage (Min) (V) 2.5
Lead Count (#) 14
Length (mm) 8.7
Output Current (Max) [Rail 1] (A) 25
Output Voltage (Max) (V) 12
Output Voltage (Min) (V) 1.3
Pb (Lead) Free No
Pitch (mm) 1.3
Pkg. Dimensions (mm) 8.7 x 3.9 x 0.00
Qualification Level Standard
Temp. Range (°C) 0 to +70°C
Thickness (mm) 0.00
VBIAS (Max) (V) 12
VBIAS (Min) (V) 12
Width (mm) 3.9

Description

Support is limited to customers who have already adopted these products.

The HIP6006 provides complete control and protection for a DC-DC converter optimized for high-performance microprocessor applications. It is designed to drive two N Channel MOSFETs in a synchronous-rectified buck topology. The HIP6006 integrates all of the control, output adjustment, monitoring and protection functions into a single package. The output voltage of the converter can be precisely regulated to as low as 1. 27V, with a maximum tolerance of ±1% over temperature and line voltage variations. The HIP6006 provides simple, single feedback loop, voltage-mode control with fast transient response. It includes a 200kHz free-running triangle-wave oscillator that is adjustable from below 50kHz to over 1MHz. The error amplifier features a 15MHz gain-bandwidth product and 6V/µs slew rate which enables high converter bandwidth for fast transient performance. The resulting PWM duty ratio ranges from 0% to 100%. The HIP6006 protects against over-current conditions by inhibiting PWM operation. The HIP6006 monitors the current by using the rDS(ON) of the upper MOSFET which eliminates the need for a current sensing resistor.