Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Sampling Rate: 60MSPS
  • 8.8 Bits at fIN = 10MHz
  • Low Power at 60MSPS: 650mW
  • Wide Full Power Input Bandwidth: 250MHz
  • Excellent Channel-to-Channel Isolation: >75dB
  • On-Chip Sample and Hold Amplifiers
  • Internal Band-Gap Voltage Reference: 2.5V
  • Fully Differential or Single-Ended Analog Inputs
  • Single Supply Voltage Operation: +5V
  • TTL/CMOS Compatible Sampling Clock Input
  • CMOS Compatible Digital Outputs: 3.0V/5.0V
  • Offset Binary Digital Data Output Format
  • Dual 10-Bit A/D Converters on a Monolithic Chip

Description

Support is limited to customers who have already adopted these products.

The HI5762 is a monolithic, dual 10-bit, 60MSPS analog-to-digital converter fabricated in an advanced CMOS process. It is designed for high speed applications where integration, bandwidth and accuracy are essential. Built by combining two cores of the HI5767 single channel 10-bit 60MSPS analog-to-digital converter, the HI5762 reaches a new level of multi-channel integration. The fully pipeline architecture and an innovative input stage enable the HI5762 to accept a variety of input configurations, single-ended or fully differential. Only one external clock is necessary to drive both converters and an internal band-gap voltage reference is provided. This allows the system designer to realize an increased level of system integration resulting in decreased cost and power dissipation. The HI5762 has excellent dynamic performance while consuming only 650mW of power at 60MSPS. The A/D only requires a single +5V power supply and encode clock. Data output latches are provided which present valid data to the output bus with a latency of 6 clock cycles. For those customers needing dual channel 8-bit resolution, please refer to the HI5662. For single channel 10-bit applications, please refer to the HI5767.

Applications

  • Wireless Local Loop
  • PSK and QAM I&Q Demodulators
  • Medical Imaging
  • High Speed Data Acquisition
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
HI5762/6INObsoleteN/AIn StockMQFP44#TrayNo-40 to +85°C
HI5762/6INZObsoleteN/AIn StockMQFP44#TrayNo-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?