Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Analog Overvoltage Protection 70VP-P
  • No Channel Interaction During Overvoltage
  • Guaranteed rON Matching
  • Maximum Power Supply 44V
  • Break-Before-Make Switching
  • Analog Signal Range ±15V
  • Access Time (Typical) 500ns
  • Standby Power (Typical) 7.5mW
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

The HI-546, HI-547, HI-548 and HI-549 are analog multiplexers with active overvoltage protection and guaranteed rON matching. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70VP-P levels with ±15V supplies. Digital inputs will also sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur. Each input presents 1kΩ of resistance under this condition. These features make the HI-546, HI-547, HI-548 and HI-549 ideal for use in systems where the analog inputs originate from external equipment or separately powered circuitry. All devices are fabricated with 44V Dielectrically Isolated CMOS technology. The HI-546 is a single 16-Channel, the HI-547 is an 8-Channel differential, the HI-548 is a single 8-Channel and the HI-549 is a 4-Channel differential device. If input overvoltage protection is not needed the HI-506, HI-507, HI-508, HI-509 multiplexers are recommended. For further information see Application Notes AN520 and AN521. For MIL-STD-883 compliant parts, request the HI-546/883, HI-547/883, HI-548/883 and HI-549/883 datasheets.

Parameters

AttributesValue
RatingHarsh Environment
ConfigurationSingle 16:1
Negative Supply Current (max) (mA)-1
Positive Supply Current (max) (mA)2
Supply Voltage Range (V)±15
Transition Time (max)1µs
Temp. Range (°C)-40 to +85°C, -55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelQML Class Q (military)
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP36.8 x 13.2 x 0.00282.5
SOICW17.9 x 7.5 x 0.20281.3
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pitch (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE codeCountry of AssemblyCountry of Wafer Fabrication
HI1-0546-2ActiveAvailableIn StockContactCERDIP28#TubeNot Applicable36.8 x 13.2 x 0.002.5mmNoHot Solder Dip286-55 to +125°C34371
HI9P0546-9ZActiveAvailableIn StockRoHS:EN
SOICW1u | $67.6428#Tube317.9 x 7.5 x 0.201.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3104-40 to +85°C34371CHINA, MALAYSIA, PHILIPPINESUSA
HI9P0546-9Z96ActiveN/AIn StockRoHS:EN
SOICW1u | $67.6428#Reel317.9 x 7.5 x 0.201.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e31000-40 to +85°C34371CHINA, MALAYSIA, PHILIPPINESUSA
HI3-0546-5ZObsoleteN/AOut of StockContactPDIP28#TubeNot Applicable35.6 x 14.0 x 4.062.5mmYesPb-Free 100% Matte Tin Plate w/Anneal-e31430 to +70°C34371
HI4P0546-5ZObsoleteN/AOut of StockRoHS:EN
PLCC28#Tube311.4 x 11.4 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e31480 to +70°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?