| CAD Model: | View CAD Model |
| Pkg. Type: | SOICW |
| Pkg. Code: | MHU |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 17.9 x 7.5 x 0.20 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (HI9P0546-9Z96) | Download |
| Pkg. Type | SOICW |
| Lead Count (#) | 28 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Dimensions (mm) | 17.9 x 7.5 x 0.20 |
| Pitch (mm) | 1.3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| MOQ | 1000 |
| Temp. Range (°C) | -40 to +85°C |
| CAGE code | 34371 |
| Country of Assembly | CHINA, MALAYSIA, PHILIPPINES |
| Country of Wafer Fabrication | USA |
| Charge Injection (pC) | 4 |
| Configuration | Single 16:1 |
| Die Sale Availability? | No |
| Drain Capacitance (pF) | 52 |
| Flow | Harsh Environment & MIL-STD-883 |
| IS (mA) | 0.5 |
| Leakage (nA) | 0.1 |
| Length (mm) | 17.9 |
| Negative Supply Current (max) (mA) | -1 |
| PROTO Availability? | No |
| Positive Supply Current (max) (mA) | 2 |
| Price (USD) | $46.2924 |
| Qualification Level | QML Class Q (military) |
| RDS (ON) (Ohms) | 1200 |
| Rating | Harsh Environment |
| Source Cap (pf) | 10 |
| Supply Voltage Range (V) | ±15 |
| Switch or MUX | MUX |
| TOFF (ns) | 300 |
| TON (ns) | 300 |
| Thickness (mm) | 0.2 |
| Transition Time (max) | 1µs |
| VCC (Single) (V) | 18 |
| Vcc (V) | ±5 to ±18 |
| Width (mm) | 7.5 |
The HI-546, HI-547, HI-548 and HI-549 are analog multiplexers with active overvoltage protection and guaranteed rON matching. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70VP-P levels with ±15V supplies. Digital inputs will also sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur. Each input presents 1kΩ of resistance under this condition. These features make the HI-546, HI-547, HI-548 and HI-549 ideal for use in systems where the analog inputs originate from external equipment or separately powered circuitry. All devices are fabricated with 44V Dielectrically Isolated CMOS technology. The HI-546 is a single 16-Channel, the HI-547 is an 8-Channel differential, the HI-548 is a single 8-Channel and the HI-549 is a 4-Channel differential device. If input overvoltage protection is not needed the HI-506, HI-507, HI-508, HI-509 multiplexers are recommended. For further information see Application Notes AN520 and AN521. For MIL-STD-883 compliant parts, request the HI-546/883, HI-547/883, HI-548/883 and HI-549/883 datasheets.