Warning message
Please log in or register to access this secure document.
Features
- Pb-free available (RoHS compliant)
- Low on-resistance (RDS(on)): 180Ohm
- Wide analog signal range: ±15V
- TTL/CMOS compatible
- Access time: 250ns
- Maximum power supply: 44V
- Break-Before-Make switching
- No latch-up
Description
The HI-509 4-channel monolithic CMOS multiplexer includes an array of eight analog switches, a digital decoder circuit for channel selection, voltage reference for logic thresholds, and an enable input for device selection when several multiplexers are present. The Dielectric Isolation (DI) process used in fabrication of these devices eliminates the problem of latch-up. DI also offers much lower substrate leakage and parasitic capacitance than conventional junction isolated CMOS.
Parameters
| Attributes | Value |
|---|---|
| Rating | MIL-STD-883 |
| Configuration | Differential 4:1 |
| Negative Supply Current (max) (mA) | -1 |
| Positive Supply Current (max) (mA) | 3 |
| Supply Voltage Range (V) | ±10 |
| Transition Time (max) | 1.2µs |
| Temp. Range (°C) | -55 to +125°C |
| Flow | Harsh Environment & MIL-STD-883 |
| Qualification Level | Class Q |
| Die Sale Availability? | No |
| PROTO Availability? | No |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| CLCC | 8.9 x 8.9 x 0.00 | 20 | 1.3 |
Applications
- Data acquisition systems
- Precision instrumentation
- Demultiplexing
- Selector switches
Applied Filters: