| CAD Model: | View CAD Model |
| Pkg. Type: | CLCC |
| Pkg. Code: | HEY |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 8.9 x 8.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CLCC |
| Lead Count (#) | 20 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 168 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Advanced Features | Differential Config |
| Charge Injection (pC) | 15 |
| Configuration | Differential 4:1 |
| Die Sale Availability? | No |
| Drain Capacitance (pF) | 12 |
| Flow | Harsh Environment & MIL-STD-883 |
| IS (mA) | 1.5 |
| Leakage (nA) | 0.3 |
| Length (mm) | 8.9 |
| Negative Supply Current (max) (mA) | -1 |
| PROTO Availability? | No |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 8.9 x 8.9 x 0.00 |
| Positive Supply Current (max) (mA) | 3 |
| Qualification Level | Class Q |
| RDS (ON) (Ohms) | 180 |
| Rating | MIL-STD-883 |
| Source Cap (pf) | 10 |
| Supply Voltage Range (V) | ±10 |
| Switch or MUX | MUX |
| TOFF (ns) | 250 |
| TON (ns) | 250 |
| Transition Time (max) | 1.2µs |
| Width (mm) | 8.9 |
The HI-509 4-channel monolithic CMOS multiplexer includes an array of eight analog switches, a digital decoder circuit for channel selection, voltage reference for logic thresholds, and an enable input for device selection when several multiplexers are present. The Dielectric Isolation (DI) process used in fabrication of these devices eliminates the problem of latch-up. DI also offers much lower substrate leakage and parasitic capacitance than conventional junction isolated CMOS.