Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • NPN Transistor (fT) 8.5GHz
  • NPN Current Gain (hFE) 100
  • NPN Noise Figure (50Ω) at 1.0GHz 2.6dB
  • PNP Transistor (fT) 7GHz
  • PNP Current Gain (hFE) 57
  • PNP Noise Figure (50Ω) at 900MHz 4.6dB
  • Small Package (EIAJ-SC74 Compliant) SOT23-6
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

The HFA3134 and HFA3135 are Ultra High Frequency Transistor pairs that are fabricated with Intersil Corporation's complementary bipolar UHF-1X process. The NPN transistors exhibit an fT of 8. 5GHz, while the PNP transistors have an fT of 7GHz. Both types exhibit low noise, making them ideal for high frequency amplifier and mixer applications. Both arrays are matched high frequency transistor pairs. The matching simplifies DC bias problems and it minimizes imbalances in differential amplifier configurations. Their high fT enables the design of UHF amplifiers which exhibit exceptional stability.

Parameters

AttributesValue
Channels (#)2
NPN or PNPPNP
FT (GHz)7
Offset Voltage (Max) (mV)6
V (BR) CBO (V)21
V (BR) CEO (V)14
V (BR) EBO (V)5
CCB (pF)0.4
CEB (pF)0.55
hFE57
ICBO (nA)5
ICEO (nA)5
NF (dB)4.6

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOT232.9 x 1.7 x 0.0061

Applications

  • VHF/UHF Amplifiers
  • VHF/UHF Mixers
  • IF Converters
  • Synchronous Detectors
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
HFA3135IHZ96ActiveAvailableIn StockRoHS:EN
SOT231ku | $5.466#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA

Support Communities

  1. LT Spice parameter requests for HFA3096BZ, HFA3135IHZ96, and HFA3134.

    I would like to have LTSPICE models of HFA3096BZ, HFA3135IHZ96, and HFA3134.

    Dec 4, 2024
  2. I would like to have LTSPICE models of HFA3096BZ, HFA3135IHZ96, and HFA3134.

    I would like to have LTSPICE models of HFA3096BZ, HFA3135IHZ96, and HFA3134.

    Dec 4, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?