Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pb-free Available as an Option
  • High Gain Bandwidth Product (fT) 10GHz
  • High Power Gain Bandwidth Product 5GHz
  • Current Gain (hFE) 70
  • Low Noise Figure (Transistor) 3.5dB
  • Excellent hFE and VBE Matching
  • Low Collector Leakage Current <0.01nA
  • Pin to Pin Compatible to UPA101

Description

The HFA3101 is an all NPN transistor array configured as a Multiplier Cell. Based on Intersil's bonded wafer UHF-1 SOI process, this array achieves very high fT (10GHz) while maintaining excellent hFE and VBE matching characteristics that have been maximized through careful attention to circuit design and layout, making this product ideal for communication circuits. For use in mixer applications, the cell provides high gain and good cancellation of 2nd order distortion terms.

Applications

  • Balanced Mixers
  • Multipliers
  • Demodulators/Modulators
  • Automatic Gain Control Circuits
  • Phase Detectors
  • Fiber Optic Signal Processing
  • Wireless Communication Systems
  • Wide Band Amplification Stages
  • Radio and Satellite Communications
  • High Performance Instrumentation

Applied Filters: