Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Uni-Logic 74LV-A LVT-A 1G/1GW/2G Series

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:pkg_689
Lead Count (#):8
Pkg. Dimensions (mm):2 x 2 x 0.9
Pitch (mm):

Environmental & Export Classifications

RoHS (LV2G32AUSE-E-P)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSOP
Carrier TypeEmbossed Tape
Family Name74LV2GA LV2GTA
FunctionDual 2Input OR Gates
Lead CompliantYes
Lead Count (#)8
Length (mm)2
MOQ3000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)2 x 2 x 0.9
Tape & ReelNo
Thickness (mm)0.9
Width (mm)2

Description

Support is limited to customers who have already adopted these products.

These logic ICs with ultra-small package with 1-3 gate are ideal for reducing device size and allowing effective use of board space.