RoHS (74HC238P-E) | EnglishJapanese |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
Family Name | HD74HC Series |
Function | 3-to-8 line Decoder/Demultiplexer |
Lead Compliant | Yes |
MOQ | 1000 |
Pb (Lead) Free | Yes |
Tape & Reel | No |
Support is limited to customers who have already adopted these products.
The most standard series of the family of 5V drive bipolar general-purpose logic ICs. It has an over 20-year track record and high market penetration.