Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
HD/RD74HC Series

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (74HC107FPEL-E)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Family NameHD74HC Series
FunctionDual J-K Flip-Flops with Clear
Lead CompliantYes
MOQ2000
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Tape & ReelNo

Description

Support is limited to customers who have already adopted these products.

The most standard series of the family of 5V drive bipolar general-purpose logic ICs. It has an over 20-year track record and high market penetration.