| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (HD74HC02RPEL-E-Q) | EnglishJapanese |
| Pb (Lead) Free | -1 |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Family Name | HD74HC Series |
| Function | Quad. 2-input NOR Gates |
| Lead Compliant | Yes |
| MOQ | 2500 |
| Pb (Lead) Free | -1 |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.
The most standard series of the family of 5V drive bipolar general-purpose logic ICs. It has an over 20-year track record and high market penetration.