Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:LSOP
Pkg. Code:pkg_8804
Lead Count (#):8
Pkg. Dimensions (mm):4.0 x 2.95 x 1.1
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Channels (#)2
FunctionCMOS Operational Amplifier Output full swing, Standard
Input Offset Voltage Vio (Max) (mV (±))4
Lead CompliantYes
MOQ3000
Pkg. TypeLSOP
ProcessCMOS
RemarksOutput full swing Standard
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)1
Supply Current Icc/Idd (Max) (mA)0.2
Tape & ReelNo
field__slew_rate_typical_1

Description

Support is limited to customers who have already adopted these products.