Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • ISO-11898 compliant
  • High-Speed CAN (up to 1 Mbps)
  • Active ⇔ Standby mode
  • Over temperature detection
  • Over current detection (Vcc short / GND short detection)
  • Optimized EMI performance
  • Txd, MODE input pin ; 3.3 V compatible

Description

HA13721RP/FP is a Interface IC between CAN protocol controller and CAN bus. This IC provides functions that transmit data from Microcontroller to CAN bus and receive data through CAN bus to Microcontroller.

Part NumberStatusSampleableStockRoHSPackage
HA13721RPJEEL-EObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SOP-8
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?