Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Differential Phase Error 0.02 Degrees
  • Differential Gain Error 0.03%
  • High Slew Rate 1100V/µs
  • Wide Bandwidth (Small Signal) 250MHz
  • Wide Power Bandwidth DC to 17.5MHz
  • Fast Rise Time 3ns
  • High Output Drive ±10V With 100Ω Load
  • Wide Power Supply Range ±5V to ±16V
  • Replace Costly Hybrids

Description

Support is limited to customers who have already adopted these products.

The HA-5033 is a unity gain monolithic IC designed for any application requiring a fast, wideband buffer. Featuring a bandwidth of 250MHz and outstanding differential phase/ gain characteristics, this high performance voltage follower is an excellent choice for video circuit design. Other features, which include a minimum slew rate of 1000V/µs and high output drive capability, make the HA-5033 applicable for line driver and high speed data conversion circuits. The high performance of this product is a result of the Intersil Dielectric Isolation process. A major feature of this process is that it produces both PNP and NPN high frequency transistors which makes wide bandwidth designs, such as the HA-5033, practical. Alternative process methods typically produce a lower AC performance.

Applications

  • Video Buffer High Frequency Buffer Isolation Buffer High Speed Line Driver Impedance Matching Current Boosters High Speed A/D Input Buffers Related Literature-AN548, Designer's Guide for HA-5033
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
HA2-5033-2ObsoleteN/AIn StockCAN12#TrayNo-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?