| CAD Model: | View CAD Model |
| Pkg. Type: | CAN |
| Pkg. Code: | H6G |
| Lead Count (#): | 12 |
| Pkg. Dimensions (mm): | 0.0 x 15.2 x 0.00 |
| Pitch (mm): | 10.2 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 12 |
| Carrier Type | Tray |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -55 to +125°C |
| Bandwidth (MHz) | 250 |
| Channels (#) | 1 |
| Enable | No |
| IBIAS (nA) | 20000 |
| IOUT (A) | 0.1 |
| IS per Amp (mA) | 21 |
| MOQ | 144 |
| Noise VN (nV/√Hz) | 20 |
| Offset Voltage (Max) (mV) | 5 |
| Output Headroom (V) | 2 |
| PSRR (db) | 54 |
| Pitch (mm) | 10.2 |
| Pkg. Dimensions (mm) | 0.0 x 15.2 x 0.00 |
| Pkg. Type | CAN |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Slew Rate (V/µs) | 1100 |
| THD (dB) | 70 |
| Thermal Shutdown | No |
| Topology [Rail 1] | Fixed Gain |
| VOUT (V) | 22 |
| VS (Max) (V) | 32 |
| VS (Min) (V) | 10 |
| Width (mm) | 15.2 |
Support is limited to customers who have already adopted these products.
The HA-5033 is a unity gain monolithic IC designed for any application requiring a fast, wideband buffer. Featuring a bandwidth of 250MHz and outstanding differential phase/ gain characteristics, this high performance voltage follower is an excellent choice for video circuit design. Other features, which include a minimum slew rate of 1000V/µs and high output drive capability, make the HA-5033 applicable for line driver and high speed data conversion circuits. The high performance of this product is a result of the Intersil Dielectric Isolation process. A major feature of this process is that it produces both PNP and NPN high frequency transistors which makes wide bandwidth designs, such as the HA-5033, practical. Alternative process methods typically produce a lower AC performance.