Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8SX/1658R, H8SX/1658M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACLVD or PVDDMAEthernetUSBTemp. Range (°C)
R5F61653MD50FPVLast Time BuyN/AOut of StockLFQFPH8SX3240KB384KB120#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-40 to +85
R5F61653MN50FPVLast Time BuyN/AOut of StockLFQFPH8SX3240KB384KB120#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-20 to +75
R5F61654MD50FPVLast Time BuyN/AOut of StockLFQFPH8SX3240KB512KB120#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-40 to +85
R5F61654MN50FPVLast Time BuyN/AOut of StockLFQFPH8SX3240KB512KB120#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-20 to +75
R5F61658MD50FPVLast Time BuyN/AOut of StockLFQFPH8SX3256KB1024KB120#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-40 to +85
R5F61658MN50FPVLast Time BuyN/AOut of StockLFQFPH8SX3256KB1024KB120#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chYesNoNoUSB Peripheral-20 to +75
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?