Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetCAN (ch)Temp. Range (°C)
HD6432638UXXXFNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#20MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chYesNoNoNo2-20 to +75°C
HD6432638UXXXFJNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#20MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chYesNoNoNo2-40 to +85°C
HD6432638UXXXFLNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#16MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chYesNoNoNo2-40 to +105°C
HD6432638WXXXFNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#20MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chYesNoNoNo2-20 to +75°C
HD6432638WXXXFJNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#20MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chYesNoNoNo2-40 to +85°C
HD6432638WXXXFLNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#16MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chYesNoNoNo2-40 to +105°C
HD6432638XXXFNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#20MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chNoNoNoNo2-20 to +75°C
HD6432638XXXFJNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#20MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chNoNoNoNo2-40 to +85°C
HD6432638XXXFLNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#16MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chNoNoNoNo2-40 to +105°C
HD64F2638F16LVNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#16MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chNoNoNoNo2-40 to +105°C
HD64F2638F20JVNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#20MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chNoNoNoNo2-40 to +85°C
HD64F2638F20VNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#20MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chNoNoNoNo2-20 to +75°C
HD64F2638UF16LVNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#16MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chYesNoNoNo2-40 to +105°C
HD64F2638UF20JVNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#20MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chYesNoNoNo2-40 to +85°C
HD64F2638UF20VNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#20MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chYesNoNoNo2-20 to +75°C
HD64F2638WF16LVNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#16MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chYesNoNoNo2-40 to +105°C
HD64F2638WF20JVNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#20MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chYesNoNoNo2-40 to +85°C
HD64F2638WF20VNRNDN/AOut of StockFQFPH8S/26001616KB256KB128#20MHz16-bit x 6-ch10-bit x 12-ch8-bit x 2-chYesNoNoNo2-20 to +75°C