Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCRTCLVD or PVDDMAEthernetCAN (ch)Temp. Range (°C)
HD6432634XXXFJNRNDN/AOut of StockFQFPH8S/2600166KB128KB128#20MHz16-bit x 6-ch10-bit x 12-chYesNoNoNo1-40 to +85°C
HD6432634XXXFLNRNDN/AOut of StockFQFPH8S/2600166KB128KB128#16MHz16-bit x 6-ch10-bit x 12-chYesNoNoNo1-40 to +105°C
HD6432635XXXFJNRNDN/AOut of StockFQFPH8S/2600166KB192KB128#20MHz16-bit x 6-ch10-bit x 12-chYesNoNoNo1-40 to +85°C
HD6432635XXXFLNRNDN/AOut of StockFQFPH8S/2600166KB192KB128#16MHz16-bit x 6-ch10-bit x 12-chYesNoNoNo1-40 to +105°C
HD64F2635F20JNRNDN/AOut of StockFQFPH8S/2600166KB192KB128#20MHz16-bit x 6-ch10-bit x 12-chYesNoNoNo1-40 to +85°C