Description
The H8S/2633 Group is supported only for customers who have already adopted these products. The RX651, RX210 Groups are recommended for new designs.
Applications
- Home Appliance
| Part Number | Status | Samples | Stock | RoHS | Package | CPU | Bit Size | RAM (KB) | Program Memory (KB) | Lead Count (#) | Operating Freq (Max) (MHz) | Timer | ADC | DAC | RTC | LVD or PVD | DMA | Ethernet | CAN (ch) | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DF2633F16V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2600 | 16 | 16KB | 256KB | 128# | 16MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | -20 to +75 | |
| DF2633F25V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2600 | 16 | 16KB | 256KB | 128# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | -20 to +75 | |
| DF2633RF28JV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2600 | 16 | 16KB | 256KB | 128# | 28MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | -40 to +85 | |
| DF2633RF28V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2600 | 16 | 16KB | 256KB | 128# | 28MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | -20 to +75 | |
| DF2633RTE28V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2600 | 16 | 16KB | 256KB | 120# | 28MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | -20 to +75 | |
| DF2633TE16V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2600 | 16 | 16KB | 256KB | 120# | 16MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | -20 to +75 | |
| DF2633TE25V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2600 | 16 | 16KB | 256KB | 120# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | -20 to +75 | |
| HD6432631WXXXF | NRND | N/A | Out of Stock | Contact | FQFP | H8S/2600 | 16 | 8KB | 128KB | 128# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | 0 | -20 to +75°C |
| HD6432631WXXXTE | NRND | N/A | Out of Stock | Contact | TFQFP | H8S/2600 | 16 | 8KB | 128KB | 120# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | 0 | -20 to +75°C |
| HD6432631XXXF | NRND | N/A | Out of Stock | Contact | FQFP | H8S/2600 | 16 | 8KB | 128KB | 128# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | 0 | -20 to +75°C |
| HD6432631XXXTE | NRND | N/A | Out of Stock | Contact | TFQFP | H8S/2600 | 16 | 8KB | 128KB | 120# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | 0 | -20 to +75°C |
| HD6432632WXXXF | NRND | N/A | Out of Stock | Contact | FQFP | H8S/2600 | 16 | 12KB | 192KB | 128# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | 0 | -20 to +75°C |
| HD6432632WXXXTE | NRND | N/A | Out of Stock | Contact | TFQFP | H8S/2600 | 16 | 12KB | 192KB | 120# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | 0 | -20 to +75°C |
| HD6432632XXXF | NRND | N/A | Out of Stock | Contact | FQFP | H8S/2600 | 16 | 12KB | 192KB | 128# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | 0 | -20 to +75°C |
| HD6432632XXXTE | NRND | N/A | Out of Stock | Contact | TFQFP | H8S/2600 | 16 | 12KB | 192KB | 120# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | 0 | -20 to +75°C |
| HD6432633WXXXF | NRND | N/A | Out of Stock | Contact | FQFP | H8S/2600 | 16 | 16KB | 256KB | 128# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | 0 | -20 to +75°C |
| HD6432633WXXXTE | NRND | N/A | Out of Stock | Contact | TFQFP | H8S/2600 | 16 | 16KB | 256KB | 120# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | 0 | -20 to +75°C |
| HD6432633XXXF | NRND | N/A | Out of Stock | Contact | FQFP | H8S/2600 | 16 | 16KB | 256KB | 128# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | 0 | -20 to +75°C |
| HD6432633XXXTE | NRND | N/A | Out of Stock | Contact | TFQFP | H8S/2600 | 16 | 16KB | 256KB | 120# | 25MHz | 8-bit x 4-ch, 16-bit x 6-ch | 10-bit x 16-ch | 8-bit x 4-ch | No | No | No | No | 0 | -20 to +75°C |
| HD6432695XXXF | NRND | N/A | Out of Stock | Contact | FQFP | H8S/2600 | 16 | 8KB | 192KB | 128# | 28MHz | 16-bit x 6-ch | 10-bit x 16-ch | No | No | No | No | 0 | -20 to +75°C | |
| HD6432695XXXFJ | NRND | N/A | Out of Stock | Contact | FQFP | H8S/2600 | 16 | 8KB | 192KB | 128# | 28MHz | 16-bit x 6-ch | 10-bit x 16-ch | No | No | No | No | 0 | -40 to +85°C | |
| HD6432695XXXFL | NRND | N/A | Out of Stock | Contact | FQFP | H8S/2600 | 16 | 8KB | 192KB | 128# | 28MHz | 16-bit x 6-ch | 10-bit x 16-ch | No | No | No | No | 0 | -40 to +105°C |
Filters
Applied Filters
- Guide
- Guide
- Application NoteAI-generated Summary: This document compares the functional differences between the HCAN (H8S Family) and CAN (RX Family) controllers. It details variations in protocol compatibility, bit rate calculations, channel numbers, mailbox configurations, transmission and reception features, interrupt handling, error detection, and recovery mechanisms. Key distinctions include FIFO mailbox support, message ID masking capabilities, bus-off recovery, and specific interrupt types. The RX Family supports more advanced features such as multiple masking settings, FIFO interrupts, and bus error interrupts, enhancing CAN communication robustness.
- Product Change Notice
- Product Change Notice
- Guide
- Product Change Notice
- Document
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Brochure
- Manual - Hardware
- Application NoteAI-generated Summary: The document presents performance data of the signal processing library on SH2A-FPU and RX devices, detailing CPU cycles for various DSP functions such as FFT, FIR, and IIR filters across different sample sizes and coefficients. It also provides Renesas Electronics website and support contact information. The revision record notes the first edition release date as December 17, 2010.Related Files:
- Application NoteAI-generated Summary: Real-time OS aware debugging supports various real-time operating systems including HI7200/MP, ThreadX, uC/OS-II, and TOPPERS variants. It operates within High-performance Embedded Workshop on Windows platforms and integrates with SuperH Family RISC engine simulators/debuggers. The document details environment setup, program downloading, OS definition selection, task state monitoring, execution history, and timing display functions.
- GuideRelated Files:
- Application NoteAI-generated Summary: Call Walker is a stack information analysis tool included in the Renesas Compiler Package for various microcontroller families. It reads stack information files (*.sni) generated by the linkage editor or profile information files (*.pro) from the simulator debugger. Users can edit stack sizes, save modified data in call information files (*.cal), and merge multiple files. Procedures to create stack information files differ by microcontroller family, with specific instructions for SuperH, H8, RX, M16C, and R8C families. The tool supports static stack size display and editing for assembly programs.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Guide
- Guide
- Guide
- Manual - Hardware
- GuideRelated Files:View More (7)
Manuals & Guides (7)
- Application NoteAI-generated Summary: This document compares the functional differences between the HCAN (H8S Family) and CAN (RX Family) controllers. It details variations in protocol compatibility, bit rate calculations, channel numbers, mailbox configurations, transmission and reception features, interrupt handling, error detection, and recovery mechanisms. Key distinctions include FIFO mailbox support, message ID masking capabilities, bus-off recovery, and specific interrupt types. The RX Family supports more advanced features such as multiple masking settings, FIFO interrupts, and bus error interrupts, enhancing CAN communication robustness.
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteAI-generated Summary: The document presents performance data of the signal processing library on SH2A-FPU and RX devices, detailing CPU cycles for various DSP functions such as FFT, FIR, and IIR filters across different sample sizes and coefficients. It also provides Renesas Electronics website and support contact information. The revision record notes the first edition release date as December 17, 2010.Related Files:
- Application NoteAI-generated Summary: Real-time OS aware debugging supports various real-time operating systems including HI7200/MP, ThreadX, uC/OS-II, and TOPPERS variants. It operates within High-performance Embedded Workshop on Windows platforms and integrates with SuperH Family RISC engine simulators/debuggers. The document details environment setup, program downloading, OS definition selection, task state monitoring, execution history, and timing display functions.
- Application NoteAI-generated Summary: Call Walker is a stack information analysis tool included in the Renesas Compiler Package for various microcontroller families. It reads stack information files (*.sni) generated by the linkage editor or profile information files (*.pro) from the simulator debugger. Users can edit stack sizes, save modified data in call information files (*.cal), and merge multiple files. Procedures to create stack information files differ by microcontroller family, with specific instructions for SuperH, H8, RX, M16C, and R8C families. The tool supports static stack size display and editing for assembly programs.View More (37)
Application Notes & White Papers (37)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical Update
- Technical Update
- Technical Update
- Technical UpdateView More (27)
Errata & Technical Updates (27)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Brochure
Marketing Collateral (3)
- Document
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)F-ZTAT microcomputer on-board writing program [Support MCU/MPU and devices: SuperH,H8S,H8]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Evaluation Software
- SimulatorSimulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
- ITRON OSμITRON4.0 Specification real-time OS for H8SX, H8S Family [Required IDE :High-performance Embedded Workshop]
- Plug-in, OS Aware Debugging, Etc.Function for task-level debugging of real-time OS applications. Standard feature of High-performance Embedded Workshop. Available for debugging with a simulator or an emulator.
- Plug-in, OS Aware Debugging, Etc.Optional debugger extension product (Debugging Extension) for Integrated Development Environment High-performance Embedded Workshop which supports task level debugging of real-time OS applications.
- Sample CodeRelated Files:
- Sample CodeRelated Files:
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)F-ZTAT microcomputer on-board writing program [Support MCU/MPU and devices: SuperH,H8S,H8]View More (13)
Software & Tools (13)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (13)
Sample Code (13)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Help with H8S/2633
I am new to H8S/2633. Need some help regarding setting up H8S/2633 micro for the first time like assigning ports, setting up serial port channels to specific tasks. I am wondering, is there any Application builder where I can simply assign desired I/O ports ...
May 15, 2009 -
Loading firmware into H8S/2633 without using FDT
Hi,We are using H8S/2633 in our project, I am stuck with a problem. For updating the firmware on the micro, we are doing it in boot mode and by using FDT Api dll. we had some issues when using the FDT dll. We have our own interface ...
May 14, 2009 -
Instruction Jump not allowed on h8s
I'd like to share a strange behavior that happened at least three times in a my applications, built on a h8s/2633F with IAR compiler.In an indeterminate conditions, that I have to found yet, the instructions pointer, during normal running of my code, it jumps to execute ...
Oct 20, 2010
Knowledge Base
-
H8S Family: Why is it an advantage to have individual vectors for each peripheral ?
"Speed of operation. The CPU does not have to consume time by interrogating a status register to determine which interrupt has been generated."
Mar 23, 2009 -
Why is there a delay between vector read and transfer information read?
Address calculation
Mar 23, 2009